IESNA:LM-63-2002
[TEST]P1444974
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-144W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21837
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 143.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2916.4 2966 3023.2 3087.8 3159.7 3240.5 3329.7 3426.7 3533 3647.6
3771.6 3906.4 4051.7 4205.7 4376 4557.4 4744.3 4930.8 5114.7 5287.4
5446.5 5589.8 5713.4 5825.4 5923.8 6008.4 6081.3 6146.9 6202.2 6248.1
6284.3 6314 6335.5 6351.9 6359.3 6362.7 6360.8 6352 6338.9 6322.7
6301.3 6271.9 6239.6 6200 6153.8 6100.2 6037.2 5969.4 5897 5814.5
5725.5 5625.2 5518.7 5405.3 5287.9 5164.1 5032.3 4904.3 4768.8 4634.9
4491 4341.8 4185.8 4032 3887.3 3770.4 3684.6 3635.9 3585.3 3469.7
3241.6 2895.9 2522.6 2137.2 1692.7 1135.2 617.9 404.1 192.1 153
132 113.5 96.9 81.6 67.7 53.9 40 27.3 15.8 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2965.1 3020.6 3082.7 3150.8 3228.3 3312.6 3405.6 3506.3 3618.3
3733.7 3863.7 3999 4147.2 4307.5 4479.5 4654.6 4831.8 5005.1 5171.3
5328.4 5474 5598.6 5718.5 5821.9 5914.3 5996 6065.5 6124.7 6176.4
6217.7 6250.9 6278 6297.6 6309.2 6314.8 6316.4 6311.5 6302.5 6291.3
6275.3 6253.6 6226.6 6197 6162.8 6120.5 6075.6 6020.6 5960.7 5892.6
5816 5732.3 5637.4 5536.3 5424.7 5305.7 5184.7 5057.8 4928.9 4797.6
4665.4 4526.3 4384.6 4241.8 4103.3 3976.9 3872.7 3796.5 3744.4 3693.9
3600.8 3416.7 3116.9 2728.9 2310.9 1860 1319.9 736.7 542.6 352
161.3 136.3 115.9 97.1 79.9 65.5 51.1 36.8 24 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2961.1 3010.5 3064.6 3125 3193.1 3268.6 3350.8 3440.3 3536.5
3640.2 3751.9 3870.4 3999.1 4136.6 4281.6 4432.9 4583.7 4735.1 4884.4
5025.9 5163.2 5291.8 5411.3 5522.2 5625 5721.2 5806.2 5882.9 5953.1
6015.9 6070.8 6119.3 6161.7 6195.5 6224 6246.6 6262.6 6273.3 6277.1
6277 6270.1 6258.7 6243.1 6221.8 6192.7 6163 6126.6 6084.4 6038.2
5982.5 5921.4 5851.5 5777.1 5694.2 5602.4 5502.5 5400.9 5291.9 5182.6
5067.5 4952.6 4838.6 4725.8 4613.9 4505 4400.3 4305.5 4222.8 4155.7
4102.6 4054.7 3997.6 3906.9 3730.4 3419.4 3000.2 2550.3 2009.6 1325.2
700.8 447.7 199.6 160.2 129.7 99.2 74.3 53.9 33.4 13.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2954.1 2993.3 3037 3086.2 3140 3200.5 3268 3338.9 3415.8
3499.7 3590.1 3683.4 3783.6 3890.7 4003.3 4124.3 4248.3 4373.2 4494.3
4615.1 4732.5 4846.6 4956 5058.8 5159.4 5253.4 5343.7 5430.4 5512.6
5592 5665.1 5733.3 5798.1 5856.2 5909.9 5959.3 6004.2 6044.6 6078.7
6109.7 6135.8 6158.3 6174.8 6184.5 6191.6 6192.8 6188.7 6177.2 6163.9
6141.8 6115.4 6080.4 6038.8 5992.7 5938.3 5876.8 5810 5736 5653.6
5565.1 5473.3 5374.4 5271 5166.2 5058.8 4951.9 4846.7 4742.6 4639
4534.4 4435.2 4332.5 4222.4 4090 3898.1 3618.4 3218.7 2666.8 2020.6
1332.9 697.8 449.4 203.9 159.7 131.8 105.7 77 61.9 47
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2944.2 2970.8 3003 3038.3 3077.9 3120.9 3167.9 3218.7 3275.9
3337.5 3402 3468.3 3540.2 3616.4 3694.7 3779.1 3867 3958.9 4054
4150.7 4246.3 4342.6 4437.9 4531.2 4622.7 4710.7 4796.4 4877.3 4954.1
5030.2 5100.8 5168.4 5233.7 5295.8 5357.1 5413.4 5468.2 5520.8 5571.4
5619.2 5663.6 5707.7 5747.5 5785.3 5822.2 5857.2 5891 5921.1 5947.5
5971 5991.1 6007.2 6019 6023.4 6021 6013.1 5994.8 5967.1 5930.4
5883.6 5826 5761 5688.6 5603.2 5511 5406.9 5288.5 5157.4 5011.2
4858 4675.2 4451.4 4191.4 3899.6 3568.2 3222.6 2845.4 2367.6 1752.5
1073.5 766.4 471.9 177.4 142.3 109.6 80.6 59.5 38.4 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2933.8 2947 2965.3 2986.1 3010.6 3036.8 3066.6 3100.5 3135.9
3174.8 3216.8 3262.8 3311.4 3360.1 3410.7 3464.7 3520.7 3577.9 3637.6
3700 3764.7 3831.2 3900.7 3972.1 4044.5 4116.2 4189.4 4261.9 4334.2
4404.2 4473.6 4541.9 4608.3 4673 4735.6 4796.2 4854.6 4912 4968.2
5022.7 5075 5126.5 5177.6 5226.4 5275.2 5323.4 5372.3 5416.9 5460.1
5502.6 5541.6 5577.3 5609.9 5638.5 5661.8 5679.4 5690.6 5692.5 5684.6
5666.9 5640.9 5601 5546.2 5477.1 5394.9 5296.1 5185.2 5054.8 4883.3
4643.7 4332.4 3963.2 3586.2 3219 2814.9 2263 1533.8 840.7 623.9
420.7 217.4 183.5 151 116.9 89.8 70.6 51.6 32.6 16.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2911.3 2912.1 2917.2 2924.1 2933.6 2944.8 2960.2 2978.3 2998.4
3021.5 3046.2 3073.4 3101.8 3130.7 3161.7 3195 3229.6 3265.8 3303.4
3343.1 3383.4 3425.7 3469.5 3514 3561.1 3608.9 3656.9 3706.7 3757.5
3810 3862.5 3915.6 3968.5 4021.8 4074.9 4127.9 4179.7 4233.1 4286.6
4341 4392.6 4442.6 4491.9 4537 4583.4 4628.5 4672.2 4713.2 4752.4
4790.3 4828.6 4864.3 4898 4930.2 4958.2 4983.7 5006.4 5021.6 5030.6
5035 5030 5015.8 4989.7 4951 4902.5 4836.4 4751.4 4602.5 4363.7
4032.8 3629.7 3248.5 2928 2545.8 1936.1 1326.3 721.5 350.2 218.2
188.8 159.3 129.9 109.4 90 71.3 53.9 37.5 26.1 14.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2899.4 2889.7 2883.2 2879.4 2877.4 2878.2 2882 2889.1 2897.2
2908.8 2922.9 2938 2954.7 2971.4 2989.4 3010 3030.6 3054.1 3078.5
3104.5 3131.5 3159.7 3188.5 3219 3250.4 3283 3315.9 3347.9 3381.6
3415.8 3449.3 3484.5 3520.9 3555.6 3591 3626.4 3663 3700.4 3737.7
3777.5 3819.1 3861 3901.6 3944.2 3989 4035.4 4082.1 4129.5 4177.3
4224.7 4272.7 4322.6 4369.9 4416.1 4457.6 4497.8 4534.6 4567.9 4597.8
4623.3 4643.8 4658.3 4666.5 4668.3 4660.5 4641.2 4609.2 4553.4 4442.8
4258.8 3992.9 3684.9 3379.4 3089.7 2750 2129 1507.8 890.3 433.9
241.5 202.2 162.8 123.6 99.9 79.5 61.8 45.9 35 24.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2889.9 2869.9 2853.7 2840.9 2830.9 2823.8 2819 2817.5 2818.8
2822.2 2827.7 2835.4 2844.4 2854.4 2866.3 2878.8 2893.4 2909 2924.9
2942.1 2960.1 2980.8 3003.3 3026.3 3050 3074.8 3099.9 3126.4 3152.3
3180.4 3209.5 3238.4 3268.8 3299.6 3331 3363.1 3395.5 3427.9 3461.1
3495.2 3530.3 3565.7 3601.1 3637.6 3676.5 3716.7 3757.4 3799.8 3843.5
3887.5 3933.6 3980.9 4028.9 4079.7 4131 4182.5 4234.3 4286.3 4338.4
4390.6 4442.9 4493.2 4542.7 4591.3 4637.7 4678.1 4712 4737.3 4746.6
4740.5 4695.7 4586.5 4414.2 4192.6 3943.7 3697.8 3419.9 3007.4 2279.5
1551.6 826.4 396.8 261 209.5 171.5 133.6 97.6 64.5 43.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2881.7 2853.7 2830.5 2811.3 2795 2782.4 2772.5 2764.4 2759.7
2758.7 2759.9 2762.8 2768.2 2775.2 2783.5 2792.9 2802.8 2815.2 2828.1
2841.8 2855 2870.5 2887.1 2905.8 2926.1 2946.7 2968.7 2992.6 3018.5
3044.1 3070.2 3097.4 3124.3 3152.2 3181.1 3210.4 3241.1 3273.1 3305.2
3338.1 3371.4 3406.2 3442.6 3478.8 3515.6 3553.5 3591.7 3630.6 3671.7
3713.2 3757.9 3804.1 3850 3897.7 3948 3999.6 4054 4110.6 4170.1
4230.5 4291.6 4352.3 4411.9 4471.5 4531.9 4598.5 4661.3 4720.5 4773.6
4816.9 4844.3 4833.4 4774.5 4665.2 4494.8 4218.6 3813.7 3262.9 2661.5
2124.5 1679.7 1237.9 927.1 652.6 420.9 302.4 183.9 67.9 46.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2876.6 2843.4 2814 2790.1 2769.6 2752.6 2739.8 2729.1 2721
2715.5 2713.3 2714.9 2718.3 2722.2 2728.3 2736.1 2745 2753.4 2763.9
2775.9 2788.8 2803.3 2819.3 2836.6 2854.1 2873.5 2893.6 2914.9 2937.3
2960.4 2984.6 3010.6 3037.5 3065 3094.4 3124.9 3156.3 3188.1 3219.6
3251.6 3284.3 3317.5 3351.1 3386 3421.2 3457.4 3495.1 3533.1 3572.2
3613.2 3654.3 3698.9 3741.3 3786.9 3833.7 3881.6 3930.9 3977.2 4023
4068.2 4113.8 4158.5 4201.9 4243.2 4282.3 4317.9 4350.8 4349.5 4331.8
4334.7 4309.7 4258.8 4189.2 4052.1 3846.7 3568.3 3238.8 2834.1 2378.9
1955.7 1774.1 1500.1 1226.1 949.2 586.9 414.7 242.4 72.2 48.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2874.1 2837.6 2805.8 2779.3 2756.9 2738 2721.8 2710 2700.1
2693.6 2690.7 2689.6 2692 2694.6 2699.6 2705.5 2712.3 2720.6 2729.7
2741.7 2754.6 2768.9 2784.6 2801.6 2820.1 2840.5 2860.9 2882.7 2906.4
2931.8 2958.5 2986.2 3015.3 3044.1 3073 3102.9 3130.4 3160.8 3191.3
3222.6 3255.3 3287.7 3320.5 3355.2 3390.8 3427.1 3465.3 3504.2 3544.6
3585.6 3629.6 3672.3 3711.8 3746 3776.9 3808.9 3839.3 3869.2 3893.6
3914.5 3936 3957 3973.3 3987.4 3988.6 3950.9 3929.5 3920.7 3864.4
3753.6 3577.3 3294.9 2946 2603.9 2244.1 1811.4 1394.1 1311.7 1616.3
1888.9 1474.3 1059.6 603.8 340.6 226 112.2 77.9 43.6 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2873.7 2836.2 2803.9 2776.9 2753.4 2734.1 2718.2 2705.6 2695.7
2688.8 2685.3 2684.6 2685.6 2689.1 2693.5 2699.4 2706.2 2714.2 2724.2
2735.4 2749.2 2763.1 2779.9 2798.6 2817.7 2839.3 2862.3 2888.4 2915.4
2944.7 2974.4 3006.5 3038.7 3071.3 3104.7 3138.7 3172 3206.9 3240.8
3273.6 3304.9 3336.3 3366.6 3398.4 3430.1 3459.7 3488.8 3519.8 3552
3582.9 3615.2 3646.4 3671.2 3688.8 3707.4 3730.2 3754.4 3771.8 3784.8
3800.3 3815.1 3824.7 3832.2 3835.4 3806.3 3781.4 3768.8 3721.6 3587.5
3343.9 2984.6 2650 2332.5 1978 1506.3 1088.1 991.1 1292.7 1229.5
1166.4 1097.3 629.9 447.8 265.8 86.1 58.3 30.5 2.8 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2876.1 2841.7 2810.8 2785.3 2763.4 2745.6 2730.1 2719 2710.2
2704.9 2702.6 2702.9 2704.8 2709.7 2716 2722.7 2731 2741.1 2751.3
2763.9 2777.7 2793.4 2810.5 2829.3 2849.4 2871 2893.6 2917 2941.8
2968.7 2996.7 3024.9 3053.7 3082.7 3111.6 3140.6 3170.3 3201.4 3232.5
3265.1 3297.6 3331.4 3366.3 3402.2 3438.2 3475.1 3514.2 3554.2 3594
3635.8 3677.9 3720.1 3758.4 3794 3825 3855.3 3886.3 3915.9 3940
3961 3982.7 4003.5 4021.9 4038.3 4039.5 3998.4 3976.3 3960.8 3899.4
3789.9 3614.6 3334.3 2974.7 2644.5 2293.6 1857.8 1472.5 1429.7 1721.3
1471.1 1221 966.9 547.7 330.8 265.8 200.8 135.8 70.7 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2883.7 2852.5 2825.3 2803.1 2784.9 2769.5 2757.3 2748.9 2743.3
2740.3 2740.9 2744.1 2749.1 2756.3 2764.9 2773.7 2784.6 2795.8 2808.7
2823.2 2838.9 2856 2874.3 2894.3 2915.3 2936.7 2959.2 2983.5 3008.1
3033.2 3059.2 3087.5 3115.5 3144.7 3175.2 3206.4 3237.3 3270.8 3303.5
3337 3371.3 3404.8 3441.8 3478.2 3515.9 3553 3590.7 3629.7 3668.1
3708.3 3749.2 3792 3834.7 3879.5 3925.1 3972.1 4018.3 4068.2 4114.7
4161.7 4205.8 4252.3 4296.5 4338.3 4377.2 4409.6 4434.5 4424.6 4399.7
4396.8 4365.6 4313.9 4233.8 4090.1 3869.1 3577.4 3242 2826.8 2346.2
1872.5 1699.4 1404.9 1110.4 814.7 456.9 365.8 274.7 183.6 92.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2891.3 2867.4 2846.5 2830.2 2816.4 2807 2799.3 2794.8 2793
2793.8 2798.3 2804.8 2813.1 2824.3 2837.3 2850.2 2865.3 2881.2 2897.1
2914.1 2931.1 2950.2 2970.7 2992 3015.4 3039.4 3064.3 3090.3 3117.2
3143.1 3171.2 3200.4 3229.3 3259.8 3290.1 3320.9 3352.5 3384.9 3417.9
3452.3 3487.5 3524.4 3560.5 3598.1 3637.3 3676.3 3717.2 3758.3 3800
3843.7 3886.5 3933.6 3980.3 4029.7 4078.9 4132.1 4184 4238.8 4296.2
4354.8 4414.5 4471.4 4526.2 4581.2 4636.5 4690.9 4739.3 4785.2 4823.1
4852.2 4857.2 4823.3 4734.4 4589.3 4370.7 4033.3 3575.6 3014.1 2462.4
1998.7 1535 1071.4 741.3 449.2 327.6 206 85.9 58.3 30.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2902 2885.5 2873.7 2864.7 2858.9 2855.7 2855.5 2857.6 2862
2867.9 2876.6 2888.2 2901.1 2915.9 2933.2 2951.5 2971.4 2991.1 3013.2
3035.2 3058.6 3083.3 3109.1 3134.8 3162 3189.3 3216.1 3245.4 3274.6
3304.8 3335.1 3366.7 3398.1 3430.2 3463.5 3496.7 3531.2 3564.8 3601.2
3636.1 3672.3 3710.4 3749.5 3791.1 3830.7 3873.3 3914.7 3958.2 4002.5
4049 4094.5 4140.1 4187 4233.1 4280 4327.6 4375.6 4421.5 4465.5
4509 4552.9 4597.6 4638.4 4676.5 4710.3 4736.6 4757.8 4769.1 4761
4727.2 4642 4489.8 4270.1 4022.3 3748.9 3457.3 3105.5 2554.5 1776.1
1003.3 481.9 285 220.4 180.8 141.3 102 72 49 26
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2913.5 2908.1 2905.9 2906.5 2909.4 2914.8 2924.2 2935.6 2948.6
2963.4 2981.5 3001.7 3023.5 3046.1 3069.9 3095.4 3122.6 3150.1 3179.5
3210 3242.5 3275.6 3308.7 3342.8 3378.6 3414.1 3450.3 3486.7 3523.9
3560.7 3597.2 3634.8 3671.9 3709.3 3747 3787.1 3827.3 3868.8 3910.4
3952.7 3995.5 4039.1 4085.4 4131.8 4179 4225.7 4273.2 4320.6 4366.2
4412.2 4457.1 4500.9 4540.8 4578.9 4613.8 4643.4 4671.4 4693.9 4711.7
4727 4736.9 4740.1 4737.5 4729.2 4708.7 4678.1 4629 4537.4 4372.1
4112.4 3785.7 3441.6 3115 2780.5 2330 1675.6 1025.7 506.2 269.4
223.9 178.4 132.9 110.5 90.1 71.7 55 40.3 27.8 15.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2916 2921.9 2931.6 2943.6 2958.1 2975.8 2996.9 3019.3 3044.3
3071.8 3102.6 3134.8 3169.5 3204.9 3241.8 3281.4 3322.2 3364 3407.1
3451.8 3498.5 3546.6 3596.3 3647.2 3697.7 3750.5 3804.1 3860.2 3914.7
3970.3 4026 4082.6 4139.5 4196.1 4253.4 4311.9 4367.8 4425.1 4479.8
4533.4 4586.5 4636.8 4686.2 4735 4782.7 4826.6 4866.9 4907.1 4945
4980.8 5013.1 5043 5069.9 5090.5 5107.7 5121 5128 5131.1 5128.6
5118.6 5097.3 5065.5 5024.7 4972.1 4903.5 4817.5 4691.4 4477.1 4162.7
3757.3 3340.2 2972.2 2609.9 2150.6 1495.3 846.7 620.3 406.1 191.9
163.5 140.1 118.6 99 80.2 63.6 47.2 30.7 17.4 6.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2927.3 2946.8 2968.2 2993.4 3022.7 3053.7 3089.2 3126.9 3168.3
3212.3 3261.6 3312 3365.3 3420.9 3478.5 3539.1 3602.8 3666.9 3733.7
3805.3 3876.1 3952.8 4032.2 4110.5 4190.2 4270.8 4351.8 4431.8 4509.1
4586.3 4659.8 4730.4 4799.6 4863.4 4927.3 4989.1 5047.7 5106 5160
5212.2 5262.2 5313 5362.6 5411.4 5457.6 5502.2 5545.2 5584.5 5621.8
5654.1 5684.3 5708.9 5727.4 5741.9 5749.4 5748.7 5738.8 5720.5 5693.2
5657.2 5613.1 5557.3 5487.4 5407.3 5311.8 5202.2 5078.6 4918.9 4690.5
4386.2 4006.4 3602.3 3212.1 2815.6 2337.7 1684.7 985.4 729.1 484.2
239.3 198.5 168.8 137.9 107.6 82.2 63.7 45.5 27.2 11.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2939.5 2970.8 3006 3044.9 3088.5 3135.6 3188.5 3245.8 3307.1
3372 3441.8 3516.4 3595 3677.6 3765.1 3858 3954.5 4055.5 4158.4
4262.1 4370.1 4474 4577.1 4675.1 4771.2 4860.5 4946.8 5029.8 5108.3
5182.6 5252.4 5318.9 5384.9 5446.5 5507.7 5562.8 5617.3 5668.7 5717.6
5764.1 5807.7 5851.3 5889.9 5925.2 5959.4 5989.9 6018.3 6041.8 6062.6
6081.4 6093.7 6101.5 6102.9 6101.5 6090.3 6072.6 6044.8 6009.4 5964.7
5910.7 5846 5771.4 5686.4 5594.8 5490.6 5374.5 5247.9 5110.6 4954.3
4774.9 4557.9 4294.3 3989.3 3642.5 3261.5 2862.9 2424.7 1882.4 1246.6
704.1 457.5 212.4 161.7 129.4 97.9 71.1 51.1 31.1 12.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2949.2 2991.6 3039.6 3092.2 3148.5 3213.2 3283.3 3358.9 3439.7
3527.2 3622.2 3720.8 3828.5 3941.7 4063.7 4191.2 4321.3 4454 4585.2
4710.5 4832.5 4949.5 5060.9 5164.6 5263.5 5359.1 5447.6 5533.6 5615.6
5692 5763.8 5831.4 5896 5955.9 6009.5 6059.2 6103.9 6145.6 6180.9
6211.6 6234.6 6252.6 6268 6275.7 6279.5 6276.3 6268.1 6255.2 6236.3
6213 6182.4 6144 6100.1 6050.9 5997 5934.7 5865.5 5788.4 5705.1
5614.1 5517.5 5415.9 5310.4 5203.8 5092.2 4979.1 4868.9 4756.9 4645.8
4534.2 4414.8 4290.3 4147.3 3979.8 3743 3417.3 2968.2 2373.2 1713.9
1054.7 761.7 476.8 192 152 125.3 100 70.1 41 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2957.6 3009.4 3065.6 3128.7 3199.3 3277.5 3361.1 3451.5 3551.5
3657.6 3773.1 3898.4 4032.8 4175.2 4323.8 4476.5 4634.4 4789.4 4940
5085.5 5221.6 5349.2 5471 5583.7 5689.8 5784.8 5873.4 5951.7 6022.6
6082.9 6138.2 6185 6225 6257.5 6285 6305.9 6319.2 6327.9 6330.6
6328.7 6320.8 6308.1 6290.4 6266.8 6240.1 6207.6 6170.9 6129.1 6082
6028.4 5966.9 5897.8 5820.6 5739.7 5651.7 5554.8 5452.1 5342.7 5232.4
5120.7 5004.9 4892.2 4780.6 4672.6 4569.1 4471.1 4377.8 4294 4221.1
4165.5 4108.2 4035.3 3923 3718.7 3396.7 2976 2505.5 1916.8 1229.2
655.7 429.9 207 159.8 128.3 97.5 72.5 51.8 31.2 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2963.4 3021 3082.7 3153.8 3231.9 3318 3412.9 3514.6 3623.7
3744.4 3877.3 4016 4166.8 4329.4 4497.8 4673.5 4852.7 5030.6 5199
5359.1 5504 5633.6 5748.9 5852.5 5941.8 6021.3 6088.7 6147.3 6196.7
6239.1 6271.1 6298.5 6317.4 6329.9 6334.9 6334.6 6330.3 6320.6 6307.6
6290.1 6268.8 6243.3 6215 6179.7 6140.4 6093.9 6040.8 5982.5 5914.7
5842.4 5761.2 5668.4 5569.4 5463.3 5347 5226.7 5102 4970.9 4839.9
4705.4 4566.9 4426.7 4285.2 4154.3 4029.8 3928.2 3853.3 3801.9 3748.6
3659.6 3488.6 3187.4 2793 2355.7 1895.9 1371.8 788.2 581.9 375.8
169.7 140.5 119.3 100.2 82.7 67.7 52.7 37.7 23.9 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2916.4 2966 3023.2 3087.8 3159.7 3240.5 3329.7 3426.7 3533 3647.6
3771.6 3906.4 4051.7 4205.7 4376 4557.4 4744.3 4930.8 5114.7 5287.4
5446.5 5589.8 5713.4 5825.4 5923.8 6008.4 6081.3 6146.9 6202.2 6248.1
6284.3 6314 6335.5 6351.9 6359.3 6362.7 6360.8 6352 6338.9 6322.7
6301.3 6271.9 6239.6 6200 6153.8 6100.2 6037.2 5969.4 5897 5814.5
5725.5 5625.2 5518.7 5405.3 5287.9 5164.1 5032.3 4904.3 4768.8 4634.9
4491 4341.8 4185.8 4032 3887.3 3770.4 3684.6 3635.9 3585.3 3469.7
3241.6 2895.9 2522.6 2137.2 1692.7 1135.2 617.9 404.1 192.1 153
132 113.5 96.9 81.6 67.7 53.9 40 27.3 15.8 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
